Product DW3000-110-PA-H1441
Draw-Wire
Order number: 1544548- Measuring range up to 3000mm
- M12 connector
- Protection class: IP65 (Encoder)
- Potentiometric output 1k Ohm
- Supply voltage max. 30 VDC

General data
EAN | 4047101256932 |
eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
Customs tariff number | 90318020000 |
Country of origin | DE |
Weight | 982 g |
Technical Data
Design | Draw Wire |
Measuring range | 3000 mm [118.11 in] |
Operating voltage | 0…30 VDC |
Output function | Potentiometer |
Electrical connection | Connector, M12 × 1 |
Housing material | Titanium anodized aluminium |
Ambient temperature | -20…+85 °C |
Protection class | IP65 |