Product  NI50-CP80-VP4X2

Inductive Sensor

With Increased Switching Distance

Order number: 15696
    • Rectangular, height 41 mm
    • Plastic, PBT‐GF30‐V0
    • Large sensing range
    • DC 4-wire, 10…65 VDC
    • Changeover contact, PNP output
    • Terminal chamber
#

General data

EAN 4047101000108
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 360 g

Technical Data

Design Rectangular
Construction size 80 x 80 x 41 mm, CP80
Rated switching distance 50 mm
Mounting conditions Non-flush
Operating voltage 10…65 VDC
Output function Complementary contact, PNP
Switching frequency 0.010 kHz
Electrical connection Terminal chamber
Housing material Plastic, PBT-GF30-V0
Ambient temperature -25…+70 °C
Protection class IP67
Special features Sn +

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top