Product NI30-K40SR-VN4X2
Inductive Sensor
Order number: 15758- 2 cable entries (axial, radial)
- Smooth barrel, Ø 40 mm
- Plastic, ABS
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- Terminal chamber

General data
EAN | 4047101076486 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 188 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 40 mm |
Rated switching distance | 30 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, NPN |
Switching frequency | 0.10 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, ABS, Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |