Product RU130U-M18ES-LIU2PN8X2T-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610027- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Teach range adjustable via pushbutton or adapter
- Temperature compensation
- Blind zone: 15 cm
- Range: 130 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±16 °
- 1 × switching output, PNP/NPN
- 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN
- NO/NC programmable
- Transmission of process value and parametrization via IO-link

Data Sheets
German | 1738 KB |
English | 1682 KB |
French | 1685 KB |
Spanish | 1685 KB |
Czech | 1683 KB |
Dutch | 1683 KB |
Romanian | 1685 KB |
Russian | 1749 KB |
Polish | 1685 KB |
Chinese | 1798 KB |
Turkish | 1684 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
Instructions for use ultrasonic sensors ”High-end” | 1144 KB |
Quick Start Guide | 624 KB |
IO-Link Parameters | 345 KB |
Product Catalog
Quick Start Guide
Mounting accessories
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |
![]() |
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 |
![]() |
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 |
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |