Product NI30U-EM30WD-AP6X-H1141/3GD
Inductive Sensor
For the Food Industry
Order number: 1634861- Threaded barrel, M30 x 1.5
- Stainless steel, 1.4404
- Front cap made of liquid crystal polymer
- Factor 1 for all metals
- Resistant to magnetic fields
- For temperatures of -40 °C…+100 °C
- High protection class IP69K for harsh environments
- Special double-lip seal
- Protection against all common acidic and alkaline cleaning agents
- Laser engraved label, permanently legible
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
EAN | 4047101129243 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 93 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 30 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 1.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -40…+100 °C |
Protection class | IP68/IP69K |
Approvals | ATEX II 3 D, ATEX II 3 G |
Special features | uprox+, Wash down, Sn +, Factor 1, Resistant to magnetic fields, Pressure resistant |
Mounting accessories
![]() |
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 |
![]() |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
Connectivity accessories
![]() |
RKH4-2/TFE
Connection cable, M12 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PVC, gray; temperature range: -25…+80 °C |
6935482 |
![]() |
RKH4-2/TFG
Connection cable, M12 female connector, straight, 3-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6934384 |