Product BI15U-M30-VP44X-H1141
Inductive Sensor
With Extended Switching Distance
Order number: 1634885- M30 × 1.5 threaded tube
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Recessed mountable
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101129472 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 106 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 15 mm |
| Mounting conditions | Flush |
| Operating voltage | 10…55 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 1.0 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |
| Special features | uprox+, Factor 1, Resistant to magnetic fields |
Mounting accessories
|
PN-M30
Protective nut for M30 x 1 threaded barrel devices; material: Stainless steel A2 1.4305 (AISI 303) |
6905308 |
|
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |
|
QM-30
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M36 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945103 |
|
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 |
|
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |

