Product BI5U-Q12-AP6X2
Inductive Sensor
With Extended Switching Distance
Order number: 1635522- Rectangular, height 12mm
- Active face, lateral
- Plastic, PA12‐GF30
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Mountable on metal
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
EAN | 4047101081169 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 69 g |
Technical Data
Design | Rectangular |
Construction size | 40 x 26 x 12 mm, Q12 |
Rated switching distance | 5 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 1.0 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |