Product NI2-Q9.5-AP6/S34
Inductive Sensor
Resistant to Magnetic Fields
Order number: 1650077- Rectangular, height 9.5 mm
- Active face, lateral
- Kunststoff, PP GR‐20
- Resistant to magnetic fields (weld resistant), for DC and AC fields
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
EAN | 4047101148206 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 21 g |
Technical Data
Design | Rectangular |
Construction size | 20 x 17 x 9.5 mm, Q9.5 |
Rated switching distance | 2 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 1.0 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PP GR-20 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Resistant to magnetic fields |