Product BC5-S18-RP4X
Capacitive Sensor
Order number: 2503020- M18 × 1 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- DC 3-wire, 10…65 VDC
- NC contact, PNP output
- Cable connection

General data
EAN | 4047101089073 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 111 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 7.5 mm |
Output function | NC contact, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PA12-GF30, PEI |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |
Mounting accessories
![]() |
BS 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69471 |
![]() |
BSN 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69472 |
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
MAP-M18
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950012 |