Product BCC10-S30WD-AP4X-H1141
Capacitive Sensor
For the Detection of Dry Pellets
Order number: 2503052- M30 × 1.5 threaded barrel
- LCP
- Fine adjustment via potentiometer
- Especially for dry pellets and the plastics industry
- EMC and ESD resistant
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- M12 × 1 connector

General data
EAN | 4047101265965 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 84 g |
Technical Data
Function | For dry granules |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 10 mm |
Output function | NO contact, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, LCP |
Ambient temperature | -25…+100 °C |
Protection class | IP69K front, IP67 rear |
Approvals | UL |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
![]() |
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 |
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
![]() |
RKC4.4T-2-WSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, angled, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625624 |
![]() |
WKC4.4T-2-WSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, angled, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625656 |