Product BCF10-Q20L60-RP4X
Capacitive Sensor
Order number: 2504037- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- DC 3-wire, 10…65 VDC
- NC contact, PNP output
- Cable connection

General data
EAN | 4047101262452 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 136 g |
Technical Data
Function | For highly viscous media |
Design | Rectangular |
Construction size | 60 x 30 x 20 mm, Q20L60 |
Rated switching distance | 10 mm |
Output function | NC contact, PNP |
Electrical connection | Cable |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |