Product BCF10-S30-AZ3X
Capacitive Sensor
Order number: 2506015- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection

General data
EAN | 4047101089622 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 134 g |
Technical Data
Function | For highly viscous media |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 10 mm |
Operating voltage | 20…250 VAC |
Output function | NO contact, 2-wire |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PA12-GF30, PEI |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
MAP-M30
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950013 |
![]() |
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |