Product BCF10-S30-VN4X-H1141
Capacitive Sensor
Order number: 2506016- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- Increased EMI protection (even with high frequency equipment)
- Suited for highly viscous media
- DC 4-wire, 10…65 VDC
- Complementary contact, NPN output
- M12 × 1 connector

General data
EAN | 4047101089639 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 68 g |
Technical Data
Function | For highly viscous media |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 10 mm |
Output function | Complementary contact, NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PA12-GF30, PEI |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |
Mounting accessories
![]() |
MAP-M30
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950013 |
![]() |
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |
Connectivity accessories
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 |
![]() |
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 |
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
![]() |
RKC4.4T-2-WSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, angled, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625624 |
![]() |
WKC4.4T-2-WSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, angled, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625656 |