Product BC3-M12-RP6X
Capacitive Sensor
Order number: 2601103- M12 × 1 threaded barrel
- Chrome-plated brass
- Fine adjustment via potentiometer
- DC 3-wire, 10…30 VDC
- NC contact, PNP output
- Cable connection

General data
EAN | 4047101202380 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 86 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 3 mm |
Output function | NC contact, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |