Product BC8-Q10-RN6X2-0.15-SSFP3/S90
Capacitive Sensor
Order number: 2620113- Rectangular, height 10.8mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Fixed settings
- DC 3-wire, 10…30 VDC
- NC contact, NPN output
- M8 × 1 connector

General data
EAN | 4047101149432 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 21 g |
Technical Data
Design | Rectangular |
Construction size | 42 x 25 x 10.8 mm, Q10 |
Rated switching distance | 8 mm |
Output function | NC contact, NPN |
Electrical connection | Connector, M8 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |