Product R58BPCRGB1
Photoelectric Sensor
Color Mark Sensor
With Switching Output
Order number: 3015646Alternative order number : 15646
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Programmed via 2 teach buttons
- Detects extremely small differences in contrast
- Adjustable on/off delay, 30 ms
- Automatic selection of red, green and blue light
- Parallel scan field relative to the housing axis
- Optics rotatable by 90°
- Operating voltage: 10…30 VDC
- PNP switching output
- Switching behavior adjustable (NO/NC)
- Teach input

General data
EAN | 662488156466 |
eCl@ss-Code (V5.1.4): | 27270906 -/- Color mark sensor |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 522 g |
Technical Data
Function | Inspection sensor |
Operating mode | Contrast sensor |
Design | Rectangular |
Construction size | 80.1 x 30 x 58.9 mm, R58 |
Range | 10 mm |
Focal distance | 10 mm |
Light type | RGB |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |
Special features | keep/defer |