Product Q26PXLPQ5
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
For Clear Object Detection
Order number: 3017131Alternative order number : 17131
- Cable with male end M12 × 1, 4-pin
- Protection class IP67
- Light or dark operation, adjustable
- Sensitivity adjusted via potentiometer
- Coaxial optics, reduced blind zone
- Operating voltage: 10…30 VDC
- PNP switching output
- Switching output for insufficient excess gain

General data
EAN | 662488171315 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019000 |
Country of origin | HU |
Weight | 35 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized (coaxial) |
Design | Rectangular |
Construction size | 25 x 14 x 42 mm, Q26 |
Range | 5…800 mm |
Light type | Red |
Operating voltage | 12…30 VDC |
Output function | NO contact, dark operation, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, Thermoplastic material, Black |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |
Special features | Clear object detection |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
Functional accessories
![]() |
BRT-60X40C
Rectangular reflector, reflection coefficient 1.48, material: acrylic, ambient temperature -20…+60 °C |
3044997 |