Product IA1.53SMTA
Glass Fiber
Single Conductor
Order number: 3021056Alternative order number : 21056
- Operating mode: Opposed mode sensor
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for sensor: Stainless steel, narrow angled (90 °)
- Operating temperature of fiber-optic tip: -140…+249 °C:
- Optical fiber, bundle diameter: 2.56 mm
- Optical fiber, total length: ± 914 mm

General data
EAN | 662488210564 |
eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
Customs tariff number | 90011090900 |
Country of origin | US |
Weight | 78.47 g |
Technical Data
Accessory type | Glass fiber |
For use with | Photoelectric sensors |
Construction size | 914 mm |
Housing material | Stainless steel |
Ambient temperature | -140…+249 °C |