Product QT50R-EU-AFH
Radar Sensor
With Switching Output
Order number: 3025366Alternative order number : 25366
- Cable, 2m
- Protection class IP67
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
- Max. range 24 m
- Configuration via DIP switch
- Operating voltage 12…30 VDC
- PNP/NPN switching output

General data
EAN | 662488253660 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 85261000900 |
Country of origin | US |
Weight | 463 g |
Technical Data
Function | Proximity switch |
Design | Rectangular |
Construction size | 46.1 x 74.1 x 88.8 mm, QT50 |
Range | 2000…24000 mm |
Frequency range | 24.05 - 24.25 GHz |
Beam angle | 90° x 76° |
Operating voltage | 12…30 VDC |
Switching element function | NO/NC programmable |
Output function | PNP/NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, ABS/Polycarbonate, Black |
Ambient temperature | -40…+65 °C |
Protection class | IP67 |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30MM
Mounting bracket, rectangular, stainless steel, for sensors with 30 mm thread, wide holes for accurate alignment |
3027162 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |