Product SMA30SELQDB
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3027373Alternative order number : 27373
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency B, requires receivers with the same frequency
- Operating voltage 10…30 VDC or 12…240 VAC

General data
EAN | 662488273736 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | US |
Weight | 302 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter |
Design | Tube |
Construction size | M30 x 1.5 |
Range | 0…150000 mm |
Light type | IR |
Operating voltage | 12…240 VAC / 10…30 VDC |
Electrical connection | Connector, 7/8″ |
Housing material | Metal, Stainless steel |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Special features | Chemical-resistant, Encapsulated |