Product Q25SP6RQ
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3031937Alternative order number : 31937
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
EAN | 662488319373 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 51 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Rectangular |
Construction size | 30 x 25 x 62.7 mm, Q25 |
Range | 0…20000 mm |
Operating voltage | 10…30 VDC |
Output function | Connection programmable, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP69 |
Special features | Chemical-resistant, Encapsulated, Wash down |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |