Product Q25RW3RQ1
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3031973Alternative order number : 31973
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
EAN | 662488319731 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365080000 |
Country of origin | US |
Weight | 56 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Rectangular |
Construction size | 30 x 25 x 62.7 mm, Q25 |
Range | 0…20000 mm |
Operating voltage | 20…250 VAC |
Output function | Dark operation, Relay output |
Electrical connection | Connector, 1/2″ |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP69 |
Special features | Chemical-resistant, Encapsulated, Wash down |