Product Q85BB62DL-B
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3034261Alternative order number : 34261
- Integrated terminal chamber
- Cable glands, offset installation by 90° in two places
- Protection class IP67
- AID alignment aid
- Operating voltage: 10…48 VDC
- Outputs: 1 × PNP, 1 × NPN
- Light and dark operation
- Sensitivity adjusted via potentiometer

General data
EAN | 662488342616 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 287 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Rectangular |
Construction size | 85 x 65 x 25 mm, Q85 |
Range | 10…1000 mm |
Light type | IR |
Operating voltage | 10…48 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Terminal block |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -25…+55 °C |
Protection class | IP67 |