Product SM30PRLE
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3037140Alternative order number : 37140
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Modulation frequency A, requires transmitters with the same frequency
- Operating voltage 10…30 VDC
- Bi-modal switching output (NPN or PNP, depending on connection)

General data
EAN | 662488371401 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 489 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter/receiver pair |
Design | Tube |
Construction size | M30 x 1.5 |
Range | 0…150000 mm |
Operating voltage | 10…30 VDC |
Output function | Connection programmable, PNP/NPN |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Special features | Encapsulated |