Product Q45BB6LLPQ
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3039550Alternative order number : 39550
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch

General data
EAN | 662488395506 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 286 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Rectangular |
Construction size | 56.4 x 44.5 x 101.6 mm, Q45 |
Range | 150…40000 mm |
Light type | Red polarized |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP/NPN |
Electrical connection | Connector, 7/8″ |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -10…+40 °C |
Protection class | IP67 |
Special features | keep/defer |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30FAM10
Mounting bracket, stainless steel, for M10 x 1.5 thread, thread length 30 mm |
3011185 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Functional accessories
![]() |
BRT-2X2
Rectangular reflector, reflection coefficient 1.8, material acrylic, ambient temperature max. 50 °C |
3040071 |
![]() |
BRT-3
Round reflector, reflection coefficient 1.0, material acrylic, ambient temperature -20…+60 °C |
3016164 |