Product M126E2LDQ
Photoelectric Sensor
Opposed Mode Sensor (Laser Emitter)
Order number: 3053801Alternative order number : 53801
- Cable with male end, 4-pin, PVC, 150 mm, 8 mm
- Protection class IP67
- Aluminum housing
- LED all-round visible
- Laser class 2
- Operating voltage: 10…30 VDC

General data
EAN | 662488538019 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | US |
Weight | 55 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Laser Emitter |
Design | Tube |
Construction size | Ø 12 mm |
Range | 30000 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 10…30 VDC |
Electrical connection | Cable with connector, M8 × 1 |
Cable length | 0.150 m |
Housing material | Metal, AL, Black |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Special features | Laser |