Product Q45VR3LP W/30'
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3056004Alternative order number : 56004
- Cable, PVC, 2 m
- Protection class IP67
- Connection cable, 9 m
- Protection class IP67
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
EAN | 662488560041 |
eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Customs tariff number | 85365080000 |
Country of origin | US |
Weight | 800 g |
Technical Data
Function | Retroreflective Sensor |
Operating mode | Polarized |
Design | Rectangular |
Construction size | 56.4 x 44.5 x 87.6 mm, Q45 |
Range | 150…6000 mm |
Light type | Red polarized |
Operating voltage | 24…250 VAC / 12…250 VDC |
Output function | Complementary contact, Relay output |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -25…+55 °C |
Protection class | IP67 |
Special features | keep/defer |
Mounting accessories
![]() |
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
![]() |
SMB30FAM10
Mounting bracket, stainless steel, for M10 x 1.5 thread, thread length 30 mm |
3011185 |
![]() |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Functional accessories
![]() |
BRT-3
Round reflector, reflection coefficient 1.0, material acrylic, ambient temperature -20…+60 °C |
3016164 |