Product VS1AP5CV10
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3056494Alternative order number : 56494
- Cable 2 m
- Very high excess gain
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
EAN | 662488564940 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 52 g |
Technical Data
Function | Proximity switch |
Operating mode | Convergent |
Design | Rectangular |
Construction size | 11.6 x 8.3 x 25.7 mm, VS1 |
Range | 10 mm |
Focal distance | 10 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO contact, light operation, PNP |
Current output | 0…50 mA |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material, Black |
Ambient temperature | -20…+55 °C |
Protection class | IP54 |