Product Q50AIQ
Photoelectric Sensor
Triangulation Sensor with Analog Output
Order number: 3067604Alternative order number : 67604
- Foreground and background suppression
- Operating range 50…200 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 15…30 VDC
- Analog current output 4…20 mA
- Selectable output response of 4 ms (fast) and 64 ms (slow)

General data
EAN | 662488676049 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 90314990000 |
Country of origin | US |
Weight | 85 g |
Technical Data
Function | Proximity switch |
Operating mode | Triangulation |
Design | Rectangular |
Construction size | 49.8 x 19.7 x 60 mm, Q50 |
Range | 50…200 mm |
Light type | IR |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS/Polycarbonate |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |