Product VS4RP5R
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Miniature Sensor
Order number: 3069426Alternative order number : 69426
- Cable 2 m
- Protection class IP67
- Operating voltage: 10…30 VDC
- Flat design
- PNP switching output, dark operation

General data
EAN | 662488694265 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 47 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Rectangular |
Construction size | 12.5 x 4.75 x 25.4 mm, VS4 |
Range | 0…1000 mm |
Operating voltage | 10…30 VDC |
Output function | NO contact, dark operation, PNP |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |