Product QS186LE
Photoelectric Sensor
Laser Emitter
Order number: 3070252Alternative order number : 70252
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Cable 2 m
- Laser class 1

General data
EAN | 662488702526 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | CN |
Weight | 54 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Laser Emitter |
Design | Rectangular with thread |
Construction size | 31 x 15 x 35 mm, QS18 |
Range | 0…15000 mm |
Light type | Red |
Laser class | 1 |
Operating voltage | 10…30 VDC |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, ABS |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |
Special features | Laser |
Mounting accessories
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
![]() |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 |
![]() |
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 |
![]() |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |