Product PIAT43TMB5
Plastic Fiber
Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
Order number: 3070864Alternative order number : 70864
- Operation: opposed mode
- 2 pcs. included in delivery
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- SteelSkin sheath, terminated
- End sleeve for probe, angled (90°), threaded
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 914 mm

General data
EAN | 662488708641 |
eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
Customs tariff number | 85447000900 |
Country of origin | JP |
Weight | 54 g |
Technical Data
Accessory type | Plastic fiber |
For use with | Photoelectric sensors |
Construction size | 914 mm |
Housing material | Plastic, PE, Black |
Ambient temperature | -30…+70 °C |