Product Q126E
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Miniature Sensor
Order number: 3072140Alternative order number : 72140
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
EAN | 662488721404 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | US |
Weight | 31 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter |
Design | Rectangular |
Construction size | 12.4 x 8 x 26.6 mm, Q12 |
Range | 0…2000 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |