Product Q126EQ
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Miniature Sensor
Order number: 3072141Alternative order number : 72141
- Cable, PVC, 150 mm, with M8 × 1 male end, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC

General data
EAN | 662488721411 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85437090990 |
Country of origin | US |
Weight | 15.42 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Emitter |
Design | Rectangular |
Construction size | 12.4 x 8 x 26.6 mm, Q12 |
Range | 0…2000 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Electrical connection | Cable with connector, M8 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Connectivity accessories
![]() |
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 |
![]() |
PKG4M-2/TEL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625061 |