Product EA5E750Q
Measuring Light Screen
Emitter
Order number: 3075427Alternative order number : 75427
- Male M12 × 1, 8-pin
- Scan field 750 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC

General data
EAN | 662488754273 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 90318020000 |
Country of origin | MX |
Weight | 2540.12 g |
Technical Data
Function | Light screen |
Operating mode | Emitter |
Design | Rectangular |
Construction size | 45.2 x 36 x 828 mm, EZ-Array |
Range | 400…4000 mm |
Scan field | 750 mm |
Optical resolution | 5 mm |
Light type | IR |
Operating voltage | 12…30 VDC |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL, Anodized |
Ambient temperature | -40…+70 °C |
Protection class | IP65 |
Connectivity accessories
![]() |
RKS8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6625446 |
![]() |
WKS8T-2/TXL
Connection cable, M12 female connector, angled, 8-pin, shielded, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625461 |
![]() |
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 |
![]() |
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 |
![]() |
WKS8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded |
6625449 |