Product Q12RN6FF30Q3
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Miniature Sensor
Order number: 3077103Alternative order number : 77103
- Cable, PVC, 150 mm, with M8 × 1 male end, 3-pin
- Protection class IP67
- LED all-round visible
- Indication of insufficient excess gain
- Operating voltage: 10…30 VDC
- NPN switching output, dark operation

General data
EAN | 662488771034 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 22.68 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, non-adjustable |
Design | Rectangular |
Construction size | 12.4 x 8 x 26.6 mm, Q12 |
Range | 3…30 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Electrical connection | Cable with connector, M8 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, Thermoplastic material, Yellow |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Connectivity accessories
![]() |
PKG3M-2/TEL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625058 |
![]() |
PKW3M-2/TEL
Connection cable, M8 female connector, angled, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625064 |