Product  M18TIP8

Temperature sensor

Passive Infrared Sensor

With Analog Output

Order number: 3081125

Alternative order number : 81125

    • Connection via cable, 2 m
    • D:S ratio 8:1
    • Operating voltage 12…30 VDC
    • Measuring range adjustable via teach-in
    • Analog output 4…20 mA
    • PNP alarm output switches at the measuring range limit of 20 mA
    • Temperature measuring range 0…300 °C
#

General data

EAN 662488811259
eCl@ss-Code (V5.1.4): 27200211 -/- Radiation temperature measurement device
Customs tariff number 85365019000
Country of origin US
Weight 204.12 g

Technical Data

Detection type contactless
Design Tube
Measuring range 0…300 °C
D:S ratio 8:1
Process connection M18 × 1
Operating voltage 12…30 VDC
Electrical output Current output (3-wire)
Current output 4…20 mA
Communication protocol 1-wire-serial
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, Stainless steel, Grey
Ambient temperature -20…+70 °C
Protection class IP67

Mounting accessories

3033200
3052519

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top