Product QL56M6XD15BQ
Photoelectric Sensor
Luminescence Sensor
Order number: 3081326Alternative order number : 81326
- Protection class IP67
- M12 × 1 connector rotatable by 90°
- Operating voltage 10…30 VDC
- PNP or NPN switching output
- 0…7 V analog output
- Non-volatile EEPROM memory

General data
EAN | 662488813260 |
eCl@ss-Code (V5.1.4): | 27270908 -/- Luminescence sensor |
Customs tariff number | 85365019000 |
Country of origin | HU |
Weight | 193.23 g |
Technical Data
Function | Inspection sensor |
Operating mode | Luminescence sensor |
Design | Rectangular |
Construction size | 77 x 31 x 58 mm, QL55 |
Range | 20 mm |
Light type | UV |
Operating voltage | 15…30 VDC |
Output function | NO contact, PNP/Analog output |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL |
Ambient temperature | -10…+55 °C |
Protection class | IP67 |
Special features | keep/defer |