Product LEDGB225X150PW2-XQ
Vision System
Backlight
Order number: 3082487Alternative order number : 82487
- Protection class: IP67
- Color: green
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488824877 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 363 g |
Technical Data
| Function | Area light |
| Light type | Green |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Window material | Acrylic, diffuse |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |

