Product TC-K50-CL
Accessories
Contact Protection
Order number: 3091651Alternative order number : 91651
Guard for K50 Touch Button
Protection against accidental activation
Polycarbonate

General data
EAN | 662488916510 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 39269097900 |
Country of origin | CN |
Weight | 0.14 g |
Technical Data
Construction size | 42.5 mm |
Housing diameter | Ø 62.7 mm |
Housing material | Plastic, Polycarbonate/ABS |