Product T18-2VPFF50IR-Q8
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3802694Alternative order number : 802694
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, light and dark operation

General data
EAN | 662488018887 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 27.22 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, non-adjustable |
Design | Tube |
Construction size | M18 x 1 |
Range | 0…50 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP68/IP69 |
Special features | Chemical-resistant, Encapsulated, Wash down, Resistant to chemicals |
Mounting accessories
![]() |
SMB1815SF
Mounting bracket, PBT black, for PICO-GUARD points |
3053279 |
![]() |
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |