Product VS8APFF30Q3
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3803476Alternative order number : 803476
- Connection via 200 m cable, PUR with M8 male connector
- LED emitter, red
- Operating voltage: 10…30 VDC
- PNP switching output, NO contact

General data
EAN | 662488024437 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 18 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, non-adjustable |
Design | Rectangular |
Construction size | 14.6 x 8 x 25.7 mm, VS8 |
Range | 2…30 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable with connector, M8 × 1 |
Cable length | 0.20 m |
Housing material | Plastic, PUR, Black |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Connectivity accessories
![]() |
PKG3M-2/TXL
Connection cable, M8 female connector, straight, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625550 |
![]() |
PKW3M-2/TXL
Connection cable, M8 female connector, angled, 3-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625556 |