Product SX5-B
Safety Laser Scanner
Standalone
Scan Angle 275°, Protection Field 5.5 m, 6 Zones
Order number: 3806006Alternative order number : 806006
- Parameterized via software
- Protective field up to 5.5 m
- Warning field up to 40 m
- Up to 6 zones can be defined
- Angular range max. 275°
- Angular resolution 0.1°
- Optical resolution: 40 mm, 70 mm
- Laser class 1 acc. to EN 60825-1
- Especially resistant to shock and vibrations
- 1 × 2 OSSD outputs
- Protection class IP65
- PL d in accordance with EN ISO 13849‐1
- Category 3 in accordance with EN ISO 13849‐1
- SIL 2 to IEC 61508

General data
| EAN | 662488045821 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90318020000 |
| Country of origin | IT |
| Weight | 1982 g |
Technical Data
| Function | Laser scanner |
| Design | Rectangular |
| Range | 100…40000 mm |
| Optical resolution | 40 mm |
| Light type | IR |
| Operating voltage | 19.2…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.250 m |
| Housing material | Aluminium, AL, Yellow |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
SXA-MBK-2
Mounting bracket, protective housing |
3806732 |
|
SXA-MBK-1
Mounting bracket, adjustable tilt and roll |
3806734 |
Connectivity accessories
|
STP-M12D-415
Extension cable, M12 ×1 male connector, D-coded to RJ45, cable length: 4.57 m |
3806415 |
|
SXA-815D
M12 connection cable, 8-pin, female connector, 4.57 m long |
3806308 |
Functional accessories
|
UM-FA-11A
Safety module, 3 NC outputs, 1 NO auxiliary output, 7 A max., 25 ms response time |
3081228 |
|
MMD-TA-12B
Muting module, 2 PNP OSSD outputs, 1 PNP auxiliary output, 0.5 A output current, 10 ms response time |
3075091 |

