Product QM30VT2-SS-QP
Vibration & Temperature Sensor
With Serial Interface
Modbus RTU
Order number: 3806273Alternative order number : 806273
- For detecting temperature and vibration values
- Robust stainless-steel housing
- Protection classes IP67/IP69K
- PVC cable, 150 mm, with male connector, M12 × 1, 5-pin
- Shock resistant up to 400 g
- BWA-BK-023 mounting plate kit included in delivery
- Temperature measuring range: -40…105 °C
- Resolution: 1 °C
- Accuracy: ± 3 °C
- Vibration measuring range: 0…46 mm/s RMS
- Frequency range: 10…4000 Hz
- Accuracy: ± 10 % at 25 °C
- Operating voltage: 10…24 VDC or 3.6…5.5 VDC
- RS485 interface, supports Modbus RTU

General data
EAN | 662488048143 |
Customs tariff number | 90318080000 |
Country of origin | US |
Weight | 118.84 g |
Technical Data
Function | Vibration sensor |
Operating voltage | 10…24 VDC |
Communication protocol | Modbus RTU, RS485 |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Stainless steel |
Ambient temperature | -40…+105 °C |
Protection class | IP69 |