Product QCM50-K5D60-Q8-8
Photoelectric Sensor
Color Sensor
With Switching Output
Order number: 3806613- Protection classes IP67/IP69
- M12 × 1 male connector, 8-pin
- Range: 20…150 mm
- Five PNP/NPN switching outputs and IO-Link
- Stores and compares up to twelve colors

General data
EAN | 662488050788 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 189.15 g |
Technical Data
Function | Inspection sensor |
Operating mode | Color sensor |
Design | Rectangular |
Construction size | 50 x 25 x 50.5 mm, QCM50 |
Range | 20…150 mm |
Light type | White |
Operating voltage | 18…30 VDC |
Output function | NO contact, PNP/NPN |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc, Grey |
Ambient temperature | -20…+55 °C |
Protection class | IP67/IP69K |