Product T30R-1515-KIQ
Radar Sensor
With Switching and Analog Output and IO-Link
Order number: 3808895- Protection class IP67
- Male connector, M12 × 1, 5-pin
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for USA, Europe, UK, Australia and New Zealand
- Max. range 15 m
- Operating voltage 10…30 VDC
- PNP/NPN switching output, IO-Link
- 4…20 mA analog output

General data
EAN | 662488071578 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 85261000900 |
Country of origin | US |
Weight | 97 g |
Technical Data
Function | Proximity switch |
Design | Rectangular with thread |
Construction size | 52.9 x 40.6 x 63.8 mm, T30R |
Range | 150…15000 mm |
Frequency range | 122…123 GHz |
Operating voltage | 10…30 VDC |
Switching element function | NO/NC programmable |
Output function | PNP/NPN, analog output |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Setting option | Vision Software and Firmware, Push Button |
Housing material | Plastic, PBT, Yellow |
Ambient temperature | -40…+65 °C |
Protection class | IP67 |