Product T30R-4545-KUQP
Radar Sensor
With Switching and Analog Output and IO-Link
Order number: 3808905- Protection class IP67
- 150-mm cable with male connector, M12 × 1, 5-pin
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for USA, Europe, UK, Australia and New Zealand
- Max. range 10 m
- Operating voltage 12…30 VDC
- PNP/NPN switching output, IO-Link
- 0…10 V analog output

General data
EAN | 662488071646 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 85261000900 |
Country of origin | US |
Weight | 93 g |
Technical Data
Function | Proximity switch |
Design | Rectangular with thread |
Construction size | 52.9 x 40.6 x 63.8 mm, T30R |
Range | 150…10000 mm |
Frequency range | 122.25–123 GHz |
Operating voltage | 12…30 VDC |
Switching element function | NO/NC programmable |
Output function | PNP/NPN, analog output |
Voltage output | 0…10 V |
Communication protocol | IO-Link |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 150.0 m |
Setting option | Vision Software and Firmware, Push Button |
Housing material | Plastic, PBT, Yellow |
Ambient temperature | -40…+65 °C |
Protection class | IP67 |