Product Q5XKILAF3000-Q8
Photoelectric Sensor
Laser Diffuse-Mode Sensor with Adjustable Background Suppression
Order number: 3809366- 4-digit 7-segment display
- Adjustable via pushbutton on the housing or IO-Link
- Protection class IP67
- M12 × 1 male connector, 4-pin, rotatable
- Laser class 2, 650 nm, acc. to IEC 60825-1:2007
- Range: 95…3000 mm
- Adjustable response time: 0.5, 1, 2, 3 (default) or 5 ms
- Operating voltage: 12…30 VDC
- Output 1: PNP/NPN switching output with IO-Link communication
- Output 2: Analog output, 4…20 mA

General data
EAN | 662488076085 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 136.08 g |
Technical Data
Function | Diffuse mode sensor with adjustable background suppression |
Design | Rectangular |
Construction size | 52 x 25 x 59.6 mm, Q5X |
Range | 95…3000 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 12…30 VDC |
Output function | NO contact, PNP/NPN |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS, Black |
Ambient temperature | -10…+50 °C |
Protection class | IP67 |