Product S15C-MGN-KQ
Converter
Modbus to IO-Link
Order number: 3809836- Direct connection to an analog sensor due to compact design
- Operating voltage: 18…30 VDC
- Protection class: IP67
- Status LEDs for signal strength and signal loss
- Parameterizable via IO-Link
- Operating voltage: 18…30 VDC
- Input: Modbus RTU data
- Output: IO-Link
- Converts user-definable Modbus registers into 256-bit process data

General data
EAN | 662488080532 |
Customs tariff number | 85176200000 |
Country of origin | TW |
Weight | 26.31 g |
Technical Data
Construction size | 57.8 mm |
Housing diameter | Ø 15 mm |
Housing material | Plastic, PVC, Black |
Ambient temperature | 40…+70 °C |
Protection class | IP67 |