Product S15WLWQ
Inline LED Light
In the Plastic Housing
Order number: 3809919- Housing material: PVC, transparent
- Protection class IP67
- M12, 4-pin, male/female connectors
- Ambient temperature: -40…+50 °C
- Monochrome: White (COL 1)
- Operating voltage 10…30 VDC
- Input signal: PNP

General data
EAN | 662488081348 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 22.68 g |
Technical Data
Construction size | 57.8 mm |
Housing diameter | Ø 15 mm |
Housing material | Plastic, PVC |
Ambient temperature | -40…+50 °C |
Protection class | IP65/IP67/IP68 |